Airy

The World’s First Hemispherical Digital LiDAR
$1,099.00
  • Mini Size for Flexible Robot Design
  • Hemispherical FOV, Full-Field Coverage:360°×90°
  • Ultra HD Point Cloud(Single Return):~860,000pts/s (96-Beam), ~1,720,000pts/s (192-Beam)
  • High Precision: 1cm@1σ
  • Integrated IMU
Incoterms DDP( Delivered Duty Paid ): Duties and import taxes are included and will be calculated at checkout.
Pay with Ease
Trusted Delivery
  • Free shipping on orders over $999
  • 30-Day Money-Back Guarantee
  • Hassle-Free Warranty
  • Lifetime Customer Support
The order will be shipped within 5 working days

Model: Device Only (96-Beam)

Device Only (96-Beam)
Airy+Accessory Kit (96-Beam)
Device Only (192-Beam)
Airy+Accessory Kit (192-Beam)
Compact and Lightweight, Flexible Deployment
Airy is the industry’s first compact and lightweight hemispherical digital LiDAR. With a diameter of just 60mm, a height of 63mm, and a weight under 240g, it takes up minimal space, making it ideal for flexible robot design and deployment. Its ultra-low power consumption, below 8W, ensures long-term, continuous, and stable operation for robots.
Hemispherical FOV, Full-Range Coverage
Thanks to RoboSense's unique opto-mechanical system design, Airy, despite its compact size, delivers an ultra-wide hemispherical FOV with 360° horizontal and 90° vertical coverage, spanning a 120-meter diameter range. This significantly enhances robots’ efficiency in obstacle avoidance, mapping, and localization. Airy also features exceptional long-distance object detection capabilities, supporting precise positioning and path planning.
Precision Point Cloud
Airy has a regular high-quality point cloud, combined with 1cm@1σ range precision.It excels in precisely detecting various dynamic and static small obstacles at both short and long distances. This ensures safe collision avoidance while efficiently completing 3D mapping and accurately reconstructing indoor and outdoor environments such as homes, warehouses, courtyards, and ports. Airy employs a repetitive scanning approach to generate high-precision, well-structured point cloud images in real time. Its algorithm-friendly design enhances mapping, perception, and sensor fusion capabilities, significantly improving detection performance across diverse application scenarios.
Efficient 3D SLAM
High-Precision Detection
High-Definition Detection of Small Animals
Digital Architecture, Ultimate Integration
Airy is the industry’s first compact and lightweight hemispherical digital LiDAR. With a diameter of just 60mm, a height of 63mm, and a weight under 240g, it takes up minimal space, making it ideal for flexible robot design and deployment. Its ultra-low power consumption, below 8W, ensures long-term, continuous, and stable operation for robots.
Application Scenarios